Omnibox® Series Single Gang Steel Floor Box
880S1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 880S1 single gang Omnibox® Floor Box provides an excellent activation solution for applications where single service is required in open space areas. The 880S1 floor box is offered in a stamped steel construction, designed to be installed in above grade concrete floor applications and to meet a wide range of market requirements. This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- TopGuard protection. All cover assemblies for the Omnibox Floor Box Series have TopGuard protection. An integral design which keeps out water, dirt, and debris from the power and communication compartments.
- Fully adjustable box. Before and after concrete pour adjustability. Lower installed cost.
- Concrete-tight stamped steel construction. Lower cost option for above grade applications.
- Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2.
- Flush activation assemblies for carpet and tile. Aesthetically pleasing assemblies are interchangeable for both cast-iron and stamped steel.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
- A wide selection of data and bezel options available for use with Ortronics TracJack and Series II devices.
Specifications
General Info
| Color | Silver | ||
| Type | Floor Box | ||
| Material | Steel | ||
| Application Sector | Commercial, Education | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Number of Knockouts | 2 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| Cover Style | Flush | ||
| UPC Number | 786564221760 |
Dimensions
| Product Depth US | 7.0 in | ||
| Product Height US | 3.5 in | ||
| Product Volume US | 134.75 cu in | ||
| Product Width US | 5.5 in | ||
| Product Weight US | 2.31 lb | ||
| Cubic Capacity | 53 in³ | ||
| Knockout Size | 1 in, 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | On-Grade | ||
| Cable Entry | Knockout | ||
| Box Capacity | 1 Gang | ||
| Service Capacity | Single | ||
| Floor Type | Concrete | ||
| Depth Behind Device Plates | 2.75 in | ||
| Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
We are looking at using the 880M3 floorbox in a finished concrete floor application. The flanges are UL listed for carpet, terrazzo and tile floors - are they suitable for finished concrete floors as well? If so, would you recommend the 837B or 837T?
Good afternoon,
The flanges and covers for those boxes are not suitable for bare concrete floors. If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.
Thanks,
Date published: 2024-10-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
40300576-00 | Ortronics
TRACJACK FURNITURE PLATE HERMAN MILLER, BELTLINE, SIX-PORT, BLACK
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LM4-LC24J-3C2UN | Ortronics
Infinium M4 Base 8 Cassette, 3 MPO rear to 24 LC front
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG411 | Pass and Seymour
Strain Relief Deluxe Cord Grips, 1/2-in NPT, Straight Male
