ModulinkTM 880MP Series Rectangular Plastic Floor Box Adjusting Ring
880MPA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Modulink™ nonmetallic floor box adjusting ring comes with fiber storage loop. Also includes brass inserts for flange connection and green ground wire for ground connection. Wiremold CM Series Open System adapters that snap directly into the adjusting ring without the need for an adapter. Also includes mounting screws to attach flange to box body. NOTE: One adjusting ring is needed for each 880MP used. For example, a three-gang box will require three adjusting rings, ordered separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Accessory | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. | ||
| UPC Number | 786564548874 |
Dimensions
| Product Depth US | 5.38 in | ||
| Product Height US | 1.5 in | ||
| Product Volume US | 32.25 cu in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 0.36 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E110748 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Conduit Hub, Knockout | ||
| Number of Outlets | 0 |
Resources
Installation Instructions
BIM Models
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the largest Depth module ring of the 880mpa. floor guy muded the floor 3 inches, the largest ring the supply house said is 1.5 inch is that true .
Hello,
880MPA is the only adjusting ring available for the Modulink 880 PVC floor boxes.
If the box is recessed down too far in the concrete I suggest getting another floor box, cutting the top portion and gluing it in place on top of the existing box.
If you'd like to discuss the application in further detail please call us direct at 1-844-957-3783.
Thank you,
Date published: 2025-03-28
Will the 880MPa fit in a B4233 box?
Hi Bernard,
No. Those are designed for use with the Wiremold 880MP series floor boxes.
Thanks,
Date published: 2023-05-31
Where can I find a list of duplex and decora device plates that are compatible with the 880MP adjusting ring?
Hello,
The 880MP floor boxes with the 880MPA adjusting ring require a flange and one cover per gang. The link below is for the cutsheet which has all the available options.
https://legrand.webdamdb.com/directdownload.php?ti=55656443&tok=0mvsPZSSqCuXtQ86TJRjQQRR
Thank you
Date published: 2022-11-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
