Wiremold® Ratchet-Pro 881 Series

881

Supplied with reusable concrete cap, adapter ring, conduit reducers, and conduit hub plugs. Available for both single and dual service. Graduated cubic inch markings inside the box indicate volume capacity at any depth. Box has parallel conduit hubs eliminating the need for 90° sweeps in installation. One-piece reduction from 1" to 1/2" [25mm to 12.7mm] conduit. Reducers and plugs located on a mounting bar for easier selection. For concrete pours of 2 1/4" to 6" [57mm to 152mm].

features & benefits

  • Parallel conduit hubs. Allows for conduit feeds to be parallel for both power and communication cables. Reduces labor and material costs by eliminating the need for 90° bends and
    allows for easier wire pulling for dual-service. 
  • Complete line of brass, brushed aluminum, and polycarbonate activations. Provides a wide selection of device and aesthetic options.
  • Corresponding graduated cubic inch markings on divider. Labor savings provided by easy separation of services. Individual compartment capacities are indicated.
  • Individual conduit reducers & plugs. Reduction in labor savings by providing a direct reduction to support smaller conduit feeds. 
  • Buy America Act aluminum covers. Round aluminum covers are now available in a version that complies with the Buy America Act and the ARRA requirements. Covers are available in five powder coated finishes (black, gray, brass bronze and nickel).

specifications

General Info

  • Product Series: Ratchet-Pro 881
  • Component Type: Boxes
  • Knockout Size: 1"

Construction Information

  • Installation Location: On-Grade, Above-Grade




Buy American Act Compliance

  • Country of Origin: MULTIPLE
  • Buy American Act Status: Trade Agreement Act Compliant
  

resources

BROCHURE

CUTSHEET

SELL SHEET

CAD DRAWINGS

IMAGES

components

881ADP

Ratchet-Pro 881 Series Ratchet Adjusting Ring

881DIV

Ratchet-Pro 881 Series Divider Plate

895DCC

Ratchet-Pro 881 Series Dual Service Brass Duplex Cover Plate With Flip Lids

895

Ratchet-Pro 881 Series Duplex Cover Plate With Flip Lids

895TCAL, 895TCAL-BK, 895TCAL-GY, 895TCAL-BS, 895TCAL-NK, 895TCAL-BZ

Ratchet-Pro 881 Series Duplex Cover Plate With Flip Lids

895T

Ratchet-Pro 881 Series Duplex Cover Plate With Flip Lids

895TAL

Ratchet-Pro 881 Series Duplex Cover Plate With Flip Lids

895SP

Ratchet-Pro 881 Series Cover Plate With Two Screw Plug Openings

895SPCAL

Ratchet-Pro 881 Series Cover Plate With Two Screw Plug Openings

895TSP

Ratchet-Pro 881 Series Cover Plate With Two Screw Plug Openings

895GFI

Ratchet-Pro 881 Series GFI Receptacle Cover Plate

895GFICAL

Ratchet-Pro 881 Series GFI Receptacle Cover Plate

895TGFI

Ratchet-Pro 881 Series GFI Receptacle Cover Plate

895TGFIAL

Ratchet-Pro 881 Series GFI Receptacle Cover Plate

895P-BLK, 895P-BRN, 895P-BRZ, 895P-AL

Ratchet-Pro 881 Series Duplex Cover Plate

896

Ratchet-Pro 881 Series Communications or Power Cover Plate

896T

Ratchet-Pro 881 Series Communications or Power Cover Plate

896CK

Ratchet-Pro 881 Series Communications or Power Cover Plate

896TCK

Ratchet-Pro 881 Series Communications or Power Cover Plate

896CK-1/2

Ratchet-Pro 881 Series Communications or Power Cover Plate

896CKAL-1/2

Ratchet-Pro 881 Series Communications or Power Cover Plate

896CK-3/4

Ratchet-Pro 881 Series Communications or Power Cover Plate

896TCK-3/4

Ratchet-Pro 881 Series Communications or Power Cover Plate

896CK-1

Ratchet-Pro 881 Series Communications or Power Cover Plate

896TCK-1

Ratchet-Pro 881 Series Communications or Power Cover Plate

896PCK-BLK, 896PCK-BRN, 896PCK-BRZ, 896PCK-AL

Ratchet-Pro 881 Series Communications or Power Cover Plate

897CTC

Ratchet-Pro 881 Series Multiple Service Floor Box Cover Kit

897CFFTC

Ratchet-Pro 881 Series Single or Dual Service Floor Box Cover Kit

881AV3CTC, 881AV3CTCGY, 881AV3CTCBK, 881AV3CTCAL, 881AV3CTCBS

Ratchet-Pro 881 Series Multiple Service Floor Box Cover Kit

881AMD8CTCAL, 881AMD8CTCBK, 881AMD8CTCBS, 881AMD8CTCGY

Ratchet-Pro 881 Series Single Service Floor Box Cover Kit

8814FFCTC

Ratchet-Pro 881 Series Single or Dual Service Floor Box Cover Kit

881CTCAL, 881CTCBK, 881CTCBS, 881CTCGY

Ratchet-Pro 881 Series Multiple Service Floor Box Cover Kit

881RC4ATCAL, 881RC4ATCBK, 881RC4ATCBS, 881RC4ATCGY

Ratchet-Pro 881 Series Multiple Service Floor Box Cover Kit

 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!