text.skipToContent text.skipToNavigation

Evolution™ Series Six Gang On-Grade Floor Box

EFB6S-OG Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Evolution™ Series Six Gang On-Grade Floor Box is designed to be installed in both on-grade and above grade concrete floor applications. Box has an epoxy coating that allows the box to be placed in on-grade applications without the need for additional vapor barriers. The box has a fully finished interior to assist plugging and unplugging of devices, and comes complete with all components needed for initial installation. Designed to work with standard size wall plates for six gangs of capacity. Custom options are available upon request.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The Evolution™ Series Six Gang On-Grade Floor Box is designed to be installed in both on-grade and above grade concrete floor applications.
  • Box has an epoxy coating that allows the box to be placed in on-grade applications without the need for additional vapor barriers.
  • The box has a fully finished interior to assist plugging and unplugging of devices, and comes complete with all components needed for initial installation.
  • Designed to work with standard size wall plates for six gangs of capacity. Custom options are available upon request.

Specifications

General Info
Color Green
Type Floor Box
Material Steel
Finish Epoxy Coated
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776176469
Dimensions
Product Depth US 16.13 in
Product Height US 4.13 in
Product Volume US 915.98 cu in
Product Width US 13.75 in
Product Weight US 18.902 lb
Cubic Capacity 32 in³
Knockout Size 2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Above-Grade, On-Grade
Cable Entry Knockout
Box Capacity 6 Gangs
Service Capacity Triple
Floor Type Concrete
Depth Behind Device Plates 3.88 in
Minimum Floor Depth 2 in
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;