text.skipToContent text.skipToNavigation

Discontinued - RFB9 A/V Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 50ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RFBA10R55

The RFB9 Series Floor Boxes are excellent solutions for providing power, communications, and audio/video services to above grade and on-grade floors, in open space areas. The RFB9 cover assemblies are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet and wood covered concrete floors. Also through the use of the RFB119-PAN assembly, the RFB9 series floor boxes can be installed in polished concrete and terrazzo floor applications. The RFB9 Series have many unique applications, some of which are schools, auditoriums, convention center ballrooms, exhibition halls, and institutional facilities.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Integral design component that prevents water, dirt, and debris from entering power and communication compartments.
  • UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood covered concrete floors. RFB9 cover assemblies meet UL requirements under UL514A for scrub water exclusion.
  • Heavy Duty Cover Assembly will accept loads up to 3,000 lbs. Provides added protection for most applications.
  • RFB9 has 9 gangs to accept both power, communication and audio/video devices. Reduces installation cost by eliminating the need for multiple floor boxes to provide the necessary services to one location.
  • Lightweight slab on-grade version. Special fusion bonded epoxy corrosion resistant coating allows the box to be installed on-grade without the weight of cast iron.
  • Accepts standard industry sized device plates and industry standard sectional device plates. Allows for quick and flexible installation of both power and communication devices.
  • Multiple trade size knockouts from 3/4'' to 1 1/4''. Allows for most conduit schemes which saves time and money during installation.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
  • Accepts a wide variety of Extron Architectural Series video and audio products including computer video interfaces, twisted pair transceivers, and modular A/V connector plates.
  • Whenever you see the TopGuard protection icon on any Wiremold product, you’ll know it meets and exceeds UL scrub water exclusion requirements for tile and carpet floors.
  • Extron Electronics is a leading manufacturer of audio visual system integration products. For additional information on Extron products, please contact your local Extron Dealer.

Specifications

General Info
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Replaced by Part Number  RFBA10R55
Construction Assembled
Number of Knockouts 32
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776030044
Dimensions
Product Weight US 17.7 lb
Cubic Capacity 261 in³
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout

Resources

Installation Instructions
CAD Drawings
RBF9/RFB11 Series Resource Spacer Plate - RFB119-SPACER
dxf
RFB9/RFB11 Resource Series Four-Compartment Eleven-Gang Floor Box - RFB11
dxf
RFB9/RFB11 Series Resource Communication Device Plate - RFB119-2SRT
dxf
RFB9/RFB11 Series Duplex Receptacle Device Plates - RFB119-3D
dxf
RFB9/RFB11 Series Resource Duplex Receptacle Device Plate - RFB119-SD
dxf
RFB9/RFB11 Series Single Receptacle Device Plate -RFB119-SR1
dxf
RFB9/RFB11 Series Resource Floor Box Blank Device Plate - RFB119-2SB
dxf
RFB9/RFB11 Series Single Receptacle Device Plate - RFB119-SKO
dxf
RFB9/RFB11 Series Resource Floor Boxes Blank Device Plate - RFB119-3B
dxf
RFB9/RFB11 Series Single Receptacle Device Plate - RFB119-KO
dxf
RFB9/RFB11 Series Resource Four-Compartment Nine-Gang Floor Box - RFB9
dxf
RFB9/RFB11 Series Resource Blank Device Plate - RFB119-3SB
dxf
RFB9/RFB11 Series Resource Communication Device Plate - RFB119-2SAB
dxf
RFB9/RFB11 Series Resource Tile Spacer - RFB119-TS
dxf
RFB9/RFB11 Series Resource Mudcap for Terrazzo Floor Applications - RFB119-PAN
dxf
RFB9/RFB11 Series Resource GFI Receptacle Device Plates - RFB119-SGFI
dxf
RFB9/RFB11 Series Resource Flush Tile or Carpet Cover Assembly - RFB119BTC
dxf
RFB9/RFB11 Series Resource Single Receptacle Device Plate - RFB119-SR2
dxf
RFB9/RFB11 Series Resource GFI Receptacle Device Plates - RFB119-GFI
dxf
RFB9/RFB11 Series Resource Communication Device Plate - RFB119-AB
dxf
RFB9/RFB11 Series Resource Communication Device Plate - RFB119-RT
dxf
RFB9/RFB11 Series Resource Carpet Cover Assembly - RFB119CTC
dxf
RFB9/RFB11 Series Resource Single Receptacle Device Plates - RFB119-SR3
dxf
RFB9/RFB11 Series Resource Blank Device Plate - RFB119-SB
dxf
RFB9/RFB11 Series Resource Blank Device Plate - RFB119-B
dxf
RFB9/RFB11 Series Resource GFI Receptacle Device Plate - RFB119-3GFI
dxf
RFB9/RFB11 Series Resource Microphone Device Plate - RFB119-XLR
dxf
RFB9/RFB11 Series Resource Duplex Receptacle Device Plates - RFB119-D
dxf
RFB9/RFB11 Series Resource Floor Box Single Receptacle Device Plate - RFB119-SSR1
dxf
RFB9/RFB11 Series Resource Microphone Device Plate - RFB119-SXLR
dxf
RFB9/RFB11 Series Resource Single Receptacle Device Plate - RFB119-SSR2
dxf
View More
Product Environmental Profile

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hello, I have one Legrand RFB9 that fractured on the edges of the cover, I do not need the whole assembly, the ones we have include a twist lock mechanism; Would you be kind enough to send me part numbers of compatible covers to replace.

Asked by: Omar
Hello. Those covers are obsolete, but they can be replaced with current EFB45 series covers using a special mounting adapter, part number E65557. More details are provided in the article at the following link: https://legrand.my.site.com/knowledgebase/s/article/Floor-Boxes-Are-there-replacement-covers-for-the-RFB9-and-RFB11-boxes Thanks!
Answered by: Wiremold Tech Support
Date published: 2026-04-20
  • y_2026, m_6, d_8, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RFB9, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT