CRFB SeriesTM CRFB4 Four Gang Round Raised Floor Box
CRFB4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The CRFB4 Floor Box is a 4 compartment round recessed housing designed to accommodate power, communications, and audio/video services for raised and wood floor applications. Popular aplications for the CRFB floor box include: open office environments, conference rooms, computer centers, stages and altars. The CRFB Series floor box can accept the CRFB Series round cover assemblies as well as the 8in Evolution Series Poke-Thru Device covers and are available in six aesthetic colors: black, gray, brass, nickel, bronze, and aluminum. The covers for CRFB housing are sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Accepts the Evolution Series Poke-Thru Covers. The CRFB Series Floor Box has been designed to accept the round 8”” Evolution Series Poke-Thru Covers, increasing the ability to match aesthetics throughout the building.
- Large multi-compartment boxes. Provides adequate wiring capacity for power, communications and audio/video services. The CRFB Series floor boxes have been design to accept a wide range of audio/video devices from most manufacturers.
- Easy installation in raised and wood floors. CRFB Series Floor Box has been design to be easily installed before or after the floor cover in raised or wood floor applications.
- Flexible, configurable box design. Flexible box design has been improved with removable modules, tunneling feature and increase knockout sizes.
- Meets ADA Accessibility Guidelines. Wide trim flange is designed to meet the ADA accessibility Guidelines as it pertains to ADA Standard 4.5, which addresses changes in floor and ground surface levels.
- Meets NEC Section 300-22(c). The CRFB Series floor boxes are suitable for use in air handling spaces.
- Listed by Underwriters Laboratories Inc. to U.S. and Canadian safety standards for raised floors and wood floors.
Specifications
General Info
| Color | Aluminum | ||
| Type | Floor Box | ||
| Material | Die-Cast Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| Cover Style | Surface | ||
| UPC Number | 786564076834 |
Dimensions
| Product Depth US | 8.75 in | ||
| Product Height US | 6.5 in | ||
| Product Volume US | 540.31 cu in | ||
| Product Width US | 9.5 in | ||
| Product Weight US | 13.0 lb | ||
| Cubic Capacity | 23.5 in³ | ||
| Knockout Size | 1 in, 1/2 in, 2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockout | ||
| Box Capacity | 4 Gangs | ||
| Service Capacity | Triple | ||
| Floor Type | Raised, Wood | ||
| Depth Behind Device Plates | 2.25 in | ||
| Minimum Floor Depth | 6.5 in | ||
| Number of Outlets | 0 |
Resources
Installation Instructions
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the CRFB4 floor box housing come with ANY device plates or blanks? Or do they all need to be purchased separately?
Hi,
It Includes 3 duplex receptacle plates and 1 center communication plate.
Thanks,
Date published: 2026-01-16
Can the CFRB Series be installed into concrete?
Hi,
The CRFB boxes are for raised and wood floors only.
Thanks,
Date published: 2023-03-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4715SS | Pass and Seymour
15A NEMA L515 Flanged Outlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPH26 | Pass and Seymour
Dustproof Stainless Steel Cover



