Discontinued - 15A-125V Trademaster 8-Hole-Push Wire Receptacle, White
880W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 880TRW
Our Pass & Seymour TradeMaster® receptacles combine a traditional look with reliable, time-tested operation for any residential application.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High-impact resistant thermoplastic construction.
- Extra-long strap.
- Quickloop wire looping aid.
- Long-term blade retention.
- Longer tri-drive screws for easier #12 AWG looping.
- Extra-large circuit break-off tabs.
- Side-access push wire release.
- Ultrasonic welding of face to back body.
- Side wire accepts #12 - #14 AWG solid wire.
- Push wire accepts #14 AWG solid only.
- Low profile face.
- Traditional contoured face.
- (3232 models) Self-grounding models provide automatic ground clip.
Specifications
General Info
| Color | White | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | 880TRW | ||
| UPC Number | 785007880052 |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A |
Resources
Installation Instructions
CAD Drawings
1-Gang 1" Screw Plug Cover Plate, 829CKAL-1
dxf
1-Gang 3/4" Screw Plug Cover Plate, 829CKAL-3/4
dxf
880MP Series Modulink Floor Box Nonmetallic GFI Cover Plate - 828PRGFI
dxf
880MP Series Modulink Floor Box Duplex Cover Plate - 828SPTC
dxf
880MP Series Modulink Floor Box Flange - 837PCC
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829STC
dxf
880MP Series Modulink Communications Cover Plate - 829PSTC
dxf
880MP Series Modulink Floor Box Communication Cover Plate - 829PCK
dxf
880MP Series Modulink Floor Boxes Cover Plate - 829PFL
dxf
880MP Series Modulink Communications Cover Plate - 829CK-3/4
dxf
880MP Series Modulink Floor Box Duplex Cover Plate - 828R
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1/2
dxf
880MP Series Modulink Floor Box Flange - 817PCC
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK
dxf
880MP Series Modulink Floor Box Nonmetallic Duplex Cover Plate - 828PR
dxf
880MP Series Modulink Floor Box Flange - 827PCC
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1
dxf
880W Series Omnibox Fire Classified Floor Boxes GFI Cover Plate - 828GFITC
dxf
880W Series Stamped Steel Floor Box - 880W1
dxf
880W Series Stamped Steel Floor Box - 880W3
dxf
880W Series Stamped Steel Floor Box - 880W2
dxf
Omnibox, 1-Gang Powder-Coated Aluminum Tile Flange, 817TAL-XX
dxf
Omnibox 1-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 817TCAL-XX
dxf
Omnibox 2-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 827TCAL-XX
dxf
Omnibox 2-Gang Powder-Coated Aluminum Tile Flange, 827TAL-XX
dxf
Omnibox 3-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 837TCAL-XX
dxf
Omnibox Brushed Aluminum GFI Cover Plate, 828GFITCAL
dxf
Omnibox Brushed Aluminum Duplex Cover Plate, 828R-TCAL
dxf
Omnibox Series Fire Classified Flange - 827C
dxf
Omnibox Series Flange - 827T
dxf
Omnibox Series Flange - 837T
dxf
Omnibox Series Fire Classified Flange - 827B
dxf
Omnibox Series Fire Classified Flange - 837B
dxf
Omnibox Series Fire Classified Flange - 817B
dxf
Omnibox Series Fire Classified Flange - 817C
dxf
Omnibox Series Fire Classified Flange - 837C
dxf
Omnibox Series Flange - 817T
dxf
Omnibox Series Fire Classified Single Locking Cover Plate - 828DLR
dxf
View More
Specifications
Supporting Document
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

