text.skipToContent text.skipToNavigation

RC91GHBTC and RC92GHBTC Series Single-Width Service Head

292-H/BTC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Includes housing, base, scrub water gasket, and barrier. Use with Insert Assembly RC99FFS. NOTE: RC91GHBTC and RC92GHBTC Series Poke-Thru Devices require a minimum 3 1/16'' (78mm) diameter hole.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes housing, base, scrub water gasket, and barrier. Use with Insert Assembly RC99FFS. NOTE: RC91GHBTC and RC92GHBTC Series Poke-Thru Devices require a minimum 3 1/16'' (78mm) diameter hole.

Specifications

General Info
Type Accessory
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786564022084
Dimensions
Product Height US 2.813 in
Product Length US 9.25 in
Product Width US 4.625 in
Product Weight US 2.74 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;