6AT Evolution Multi-Service Poke-Thru Devices - 6AT

Share Print Page

overview

The new Evolution™ Series Poke-Thru Devices from Wiremold/Legrand are the latest addition to the largest offering of poke-thru solutions available in the industry. Combining new models that provide larger capacity options, including a full 4-gang capacity model, Evolution™ Series Poke-Thru Devices offer a number of breakthrough features including fully recessed activations to protect services, a true flush all metal cover assembly that offers a new more durable “e-coating” with new color options, as well as a new cover design that allows easy device access with unique spring-loaded, slide cable egress doors. All these improvements plus innovations to make installation easier and full TopGuard™ protection make the Evolution Series truly the next generation in poke-thru devices.

FEATURES

  • Largest capacity poke-thru devices on the market. The 6AT Series is designed for a 6" [152mm] core hole and provides up to two and one-half (2 1/2) gangs of power, communication, or A/V capability. The 8AT Series is designed for an 8" [203mm] core hole and provides up to four (4) gangs of power, communication, or A/V capability.
  • Recessed devices. All power, communication, and A/V devices are recessed below floor level, providing maximum protection and device longevity.
  • Open system design provides maximum flexibility for power and communication device configurations. Both the 6AT and the 8AT Series accept a wide variety of industry standard power, communication, or A/V devices from most manufacturers.
  • Die-cast aluminum cover assemblies. The new Evolution Series poke-thru design includes all metal die-cast aluminum cover assemblies, with two unique spring-loaded slide egress doors. No clumsy flip lids to get broken or cause an added trip hazard. These new covers are available in standard finishes of brass, gray, black, nickel and bronze, offering a wider range of aesthetic options.
  • Flush tile version cover assemblies. A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering. The tile cover is designed to be used in higher traffic applications, where a low profile is a must.
  • Added furniture feed capacity. The 6ATCFF Series Poke-Thru Device offers the largest dual service furniture feed capability on the market.
  • Audio/Video unit. The 6AT Series is available in a dedicated A/V version. Prewired with one 20A duplex receptacle and designed to accept the Extron® Electronics AAP and MAAP Series device lines. The 8AT Series is also compatible with Extron AAP and MAAP devices.
  • TopGuard Protection. All Evolution Series Poke-Thru Devices like every Wiremold/Legrand Poke-Thru Device meets and exceeds UL scrub water exclusion requirements for tile, carpet, and wood covered floors.
  • Meets ADA Accessibility Guidelines. Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
  • Suitable for use in air handling spaces. In accordance with Sec 300-22(C) of the National Electrical Code.
  • “Step-on-it” installation. Quick and easy installation without the need for additional fasteners or a second installer.
  • UL Listed and UL Fire Classified to U.S. and Canadian safety standards. UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant

components

Click on the part numbers below for product details.

6" Pre-Pour Poke-Thru Sleeve, 6PPS 6PPS - Evolution 6AT Series 6" Pre-Pour Poke-Thru Sleeve
Surface Style Cover Assembly, 6CTC 6CTC - Evolution 6AT Series Surface Style Cover Assembly
Flush Style Cover Assembly, 6CT 6CT - Evolution 6AT Series Flush Style Cover Assembly
Furniture Feed Cover Assembly, 6CFFTC 6CFFTC - Evolution 6AT Series Furniture Feed Cover Assembly
Tile Shim, 6TS 6TS - Evolution 6AT Series Tile Shim
Device Plate, 6AAP 6AAP - Evolution 6AT Series Device Plate
Device Plate, 6ACT8A 6ACT8A - Evolution 6AT Series Device Plate
Device Plate, 6B 6B - Evolution 6AT Series Device Plate
Device Plate, 6DEC 6DEC - Evolution 6AT Series Device Plate
Device Plate, 6DP 6DP - Evolution 6AT Series Device Plate
Device Plate, 6MAAP 6MAAP - Evolution 6AT Series Device Plate
Device Plate, 6MAAP2A 6MAAP2A - Evolution 6AT Series Device Plate
Mosaic Device Plate, 6MOS 6MOS - Evolution 6AT Series Device Plate
Mosaic British Standard Device Plate, 6MOSBS 6MOSBS - Evolution 6AT Series Device Plate
Device Plate, 6S1 6S1 - Evolution 6AT Series Device Plate
Device Plate, 6S2 6S2 - Evolution 6AT Series Device Plate
Device Plate, 6SER 6SER - Evolution 6AT Series Device Plate
Device Plate, 6TRAC 6TRAC - Evolution 6AT Series Device Plate
20A Duplex Receptacles, 68REC 68REC - Evolution 6AT Series 20A Duplex Receptacles
Device Plate, 68B 68B - Evolution 6AT Series Device Plate
Device Plate, 68MAAP 68MAAP - Evolution 6AT Series Device Plate
20A Duplex Receptacles, 68REC-25 68REC-25 - Evolution 6AT Series 20A Duplex Receptacles
Device Plate, 682A 682A - Evolution 6AT Series Device Plate
Device Plate, 682A-PT 682A-PT - Evolution 6AT Series Device Plate
Bottom Housing Assembly, 5PTHA 5PTHA - Evolution 6AT Series Bottom Housing Assembly
Bottom Housing Assembly, 5BLH 5BLH - Evolution 6AT Series Bottom Housing Assembly
Bottom Housing Assembly, 152CHA 152CHA - Evolution 6AT Series Bottom Housing Assembly
Bottom Housing Assembly, 575CHA 575CHA - Evolution 6AT Series Bottom Housing Assembly
Bottom Housing Assembly, 175CHA 175CHA - Evolution 6AT Series Bottom Housing Assembly
Bottom Housing Assembly, 175CHA-LJB 175CHA-LJB - Evolution 6AT Series Bottom Housing Assembly
Bottom Housing Assembly, 1125CHA 1125CHA - Evolution 6AT Series Bottom Housing Assembly
Bottom Housing Assembly, 1PTHA 1PTHA - Evolution 6AT Series Bottom Housing Assembly
Bottom Housing Assembly, 1BLH 1BLH - Evolution 6AT Series Bottom Housing Assembly
Bottom Housing Assembly, 15FFHA 15FFHA - Evolution 6AT Series Bottom Housing Assembly
Bottom Housing Assembly, 1BHA 1BHA - Evolution 6AT Series Bottom Housing Assembly
You May Also Need
TracJack Recessed F-conn 75 Ohm Fog White, OR-63700087
TracJack Recessed F-conn 75 Ohm Fog White
Ortronics

Part Number: OR-63700087

Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.

Keystone Recessed F-conn 75 OHM Fog White, OR-KSFCNR
Keystone Recessed F-conn 75 Ohm Fog White
Ortronics

Part Number: OR-KSFCNR

Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!