text.skipToContent text.skipToNavigation

Evolution 8AT Series 8 Pre-Pour Poke-Thru Sleeve

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Nonmetallic sleeve attaches to structural decking and maintains 8'' - 8 1/8'' diameter cast in hole. Unit includes three (3) attachment legs, two (2) end caps and three (3) thumb screws.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Nonmetallic sleeve attaches to structural decking and maintains 8'' - 8 1/8'' diameter cast in hole. Unit includes three (3) attachment legs, two (2) end caps and three (3) thumb screws.

Specifications

General Info
Type Accessory
Material Plastic
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786776166729
Dimensions
Product Height US 9.938 in
Product Weight US 5.5 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;