AV3 Poke-Thru Device Insert Assembly With Disposable Plate
AV3STC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Use with AV3CTC Series Covers to complete installation. AV3 Series Poke-Thru Devices require a 4'' (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Poke-Thru | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| UPC Number | 786564015840 |
Dimensions
| Product Weight US | 4.456 lb | ||
| Knockout Size | 1-1/4 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | 3/4 in Conduit Stem | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Tile, Wood | ||
| Is Pre-Wired | No |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
4FFATC Multi-Service Flush Poke-Thru Device - 4FFSTC15_RB
dxf
AV3 Series Poke-Thru Insert Assembly with Disposable Plate - AV3STC
dxf
RC7AFFTC Series Flush Furniture Feed Poke-Thru Assembly - RC7AFFTC
dxf
RC7AFFTC Series Finish Flange & Conduit Adapter Assembly - RC7CFFTC
dxf
RC7AFFTC Series Multi-Service Poke-Thru Device - RC7G
dxf
RC7 Series Abandonment Plate - RC79APTC
dxf
View More
Brochure
BIM Models
Supporting Document
Catalog
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I'm looking for a pokethu that has 2 power outlets , a 3/4 trade connecter for LV and a 1'-1/4 trade connecter for AV
Hi Randy,
The best option to provide (1) duplex receptacle, 3/4" for data, and 11/4" for AV is our 6ATC2PAV series. It will come with (1) 20A duplex receptacle factory wired, a plate for (2) data jacks which can be fed with a 3/4" conduit using part number 575CHA (sold separately). The 575CHA will have a junction box which can be removed and used as a 3/4" stem. The 11/4" AV can be fed by part number 1125CHA (also sold separately). If any additional information is needed it would be best to send the request directly to our tech support team at technical.support@legrand.us or call 1-844-957-3783, option 2 for Wiremold, and option 2 again for tech support.
Date published: 2021-07-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
