RC7 Multi-Service Poke-Thru Device - RC7

Share Print Page

overview

Flush Style Poke-Thru Devices from Wiremold/Legrand are an excellent solution for bringing power, communication, and audio/video services to the workstation in an open space, above-grade floor environment. All Wiremold/Legrand Flush Style Poke-Thru Devices come with built-in TopGuard™ protection, an industry-leading design that meets and exceeds UL scrub water exclusion requirements for tile and carpet floors. Topguard protection prevents water, dirt, or debris from entering not just the power devices, but also the communication devices. All Wiremold/Legrand Flush Style Poke-Thru Devices can be installed on tile, carpet, or wood covered floors. Each of these devices provides an excellent solution for both new or retrofit construction, with typical applications that include office buildings, airports, malls, shopping centers, libraries, and schools.

FEATURES

  • An integral design which keeps out water, dirt, and debris from the power and communication compartments. Whenever you see the TopGuard protection icon applied to any Wiremold product, you will know that the product meets and exceeds the new UL scrub water exclusion requirement.
  • Multiple service capability. Eliminates cost of second poke-thru device to accommodate UTP communication connectors.
  • UL Listed and UL Fire Classified to U.S. and Canadian safety standards for tile, terrazzo, and the future UL requirements under UL514A and UL514C for the scrub water exclusion test for carpet and wood floors. This future requirement takes effect June, 2003.
  • The 20A duplex receptacle can be wired as a standard receptacle or isolated ground. Provides wiring flexibility with a single unit. Meets UL Federal Specification WC596 requirements.
  • New brushed aluminum flange option. Provides additional color options for better aesthetics.
  • Individual slide covers and "Dead-front" protection. Slide covers protect both power and communication devices. Power slide covers snap back into place when receptacle is not in use to prevent water, dirt, and debris from entering device. Flexibility to activate either power or communication services simultaneously or individually.
  • "Step-on-it" installation. Allows quick and simple installation without additional fasteners. Labor savings provided by eliminating the need for a second installer. All wiring can be completed at the floor level.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use. A wide selection of data and bezel options available for use with Ortronics ® TracJack ® devices.
  • Suitable for use in air handling spaces in accordance with Sec 300-22 (c) of the National Electrical Code.
  • Retrofit kits available to allow existing installations of RC7 Series Devices to meet new scrub water exclusion requirements. Allows for uniform aesthetics, and scrub water compliance between old and new installations.
  • Meets ADA Accessibility Guidelines. Even though ADA does not specifically cover floor boxes or poke-thru devices, the wide trim flange on the product is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in ground and floor surface levels. The poke-thru trim flanges are beveled so the slope is no greater than a 1:2 ratio.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant

components

Click on the part numbers below for product details.

Insert Assembly-Disposable Plate, RC7STC RC7STC - RC7 Multi-Service Poke-Thru Insert Assembly with Disposable Plate
Slide Holder Assembly, RC7SHTC RC7SHTC - RC7 Multi-Service Poke-Thru Device Slide Holder Assembly
Retrofit Kit, RC7KTC RC7KTC - RC7 Multi-Service Assembled Poke-Thru Device Retrofit Kit
Abandonment Plate, RC7APTC RC7APTC - RC7 Multi-Service Assembled Poke-Thru Device Abandonment Plate
Replacement Receptacle, RC37REC RC37REC - RC7 Multi-Service Assembled Poke-Thru Device Replacement Receptacle
Replacement Receptacle, RC37REC RC37REC-25 - RC7 Multi-Service Assembled Poke-Thru Device Replacement Receptacle
Abandonment Plug Assembly, ABPLUG3 ABPLUG3 - RC7 Multi-Service Assembled Poke-Thru Device Abandonment Plug Assembly
Communication Adapter, COM50 COM50 - RC7 Multi-Service Assembled Poke-Thru Device Communication Adapter
Communication Adapter, COM75 COM75 - RC7 Multi-Service Assembled Poke-Thru Device Communication Adapter
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!