AMD8 Communications Poke-Thru Device Insert Assembly With Disposable Plate
AMD8STC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Use with AMD8C Series Covers to complete installation. AMD8 Series Poke-Thru Devices require a 4'' (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Poke-Thru | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| UPC Number | 786564015857 |
Dimensions
| Product Weight US | 3.106 lb | ||
| Core Hole Size | 4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Technical Information
| Cable Entry | 3/4 in Conduit Stem | ||
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Tile, Wood |
Resources
Installation Instructions
Brochure
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC7ATCBK | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CX-105-1 | Wattstopper
Wattstopper's CX-100 Series Passive Infrared (PIR) Ceiling/Wall Sensors detect occupancy to control lighting in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SS266BK | Wiremold
Sit Stand Desk Power.
