CabinetMate Power Only - CMP

Share Print Page

overview

Wiremold CabinetMATE Surge Protector Series offers a wide range of solutions for communication closet, rack, and cabinet applications. CabinetMATE surge protectors provide advanced protection for critical electronic and communications equipment.

FEATURES

  • All lines are protected. Units provide surge protection on all three modes (L-N, L-G, and N-G). Units also have thermal protection on all three lines.
  • 600V UL1449 Voltage Protection Rating (VPR). Outstanding protection against harmful surges.
  • EMI /RFI noise reduction. Protects against data disruption due to electromagnetic or radio frequency interference.
  • Space saving. Rack mount units fit standard 19" [482mm] relay racks. Compact 1U design takes up minimum space. 23" [584mm] units available, consult factory.
  • Low profile. CabinetMATE units offer a narrow 1 1/2" x 1 3/16" [38mm x 20mm] aluminum housing.
  • Aesthetically pleasing. CabinetMATE units have a gray finish and a black cord.
  • Cord properly rated to load requirements. 15A units have a 14/3 SJT cord and a NEMA 5-15P plug. 20A units have a 12/3 SJT cord and a NEMA 5-20P plug.
  • Lighted switch available on some units.
  • Protection indication. All units have a protection indication light to show the status of the unit.
  • Resettable circuit breaker. Provides overload protection.
  • Product warranty. CabinetMATE Series units come with a five-year product warranty. Also includes a connected equipment warranty up to $30,000.
  • UL and cUL Listed or Recognized. CabinetMATE units are UL and cUL Listed to UL1363 and UL1449, Third Edition.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
You May Also Need
DataCab Wall Mount Cabinet
DataCab Wall Mount Cabinet
Ortronics

Part Number: OR-DCW122424P-B

12U x 24"W x 24"D, Plexiglass door, height is 23.50", Basic Black