Meter Reader Current Monitoring Device Retro Current Monitoring Device (240 Vac) - METL630

Share Print Page

overview

Retro current monitoring device (120 Vac) with an L6-30 plug and connector set. Unit will support any 30 Amp power strip with an L6-30 plug. Includes 7' [1.2m] patch cord and 19" [482mm] mountable faceplate and remote display.

FEATURES

  • Retrofit current monitoring capability. Saves time and money vs. purchasing and installing a new power strip.
  • Remote display. Relocates the current display to the face of the cabinet to facilitate access and improve the aesthetics of your IT environment.
  • 20 Amp and 30 Amp current monitoring. MeterReader supports the four most common plug configurations used in most IT/ datacenter environments.
  • Nylon sleeve. Durable nylon sleeve provides flexibility for ease of installation. The sleeve is impact and chemical resistant for industrial environments, and heat resistant for IT environments.
  • Configurable. The cord length, plug configuration, and connectors are adaptable to your unique requirement.
  • Internal strain relief. Provides superior cord retention within the device.
  • UL and cUL Listed.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant