text.skipToContent text.skipToNavigation

Rack Mount 120V/15A/8 rear O/L /lighted switch/15' cord

J08B2B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Eight rear outlets, lighted switch, 15A, receptacles rotated 90 degrees and 4 outlets spaced to accommodate transformers. 15' (4.6m) cord. Receptacle center-to-center 1 1/2'' (38mm) and 2'' (51mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Eight rear outlets, lighted switch, 15A, receptacles rotated 90 degrees and 4 outlets spaced to accommodate transformers. 15' (4.6m) cord. Receptacle center-to-center 1 1/2'' (38mm) and 2'' (51mm).

Specifications

General Info
Color Black
Product Series Rack Mount
Type PIOC
Material Steel
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin China
Features Lighted Switch
Number of Receptacles 8
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
Standard cULus Recognized: File E66421, Guide XBYS2 XUHT2 VZCA2
UPC Number 786776012194
Dimensions
Product Depth US 2.57 in
Product Length US 19.0 in
Product Width US 1.75 in
Product Weight US 5.0 lb
Receptacle Spacing 1.5 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 15 ft
Enclosure Type Steel
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Location Rating Dry
Mounting Type Rack Mounting
NEMA Configuration Code 5-15P, 5-15R
Phase Single
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What wire gauge (in AWG) is used for the power cord? Thank you!

Asked by: RW
Hello, The cord is a 14/3 SJT cord which also has a 5-15P straight blade plug Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-05-16

Goodmorning, we have to install it in a circuit 127Vac, is It ok for that? What's the limit? Thanks in advance

Asked by: MARCHESOTTI FABRIZIO
Hello, This product has 15A, 120V outlets and a 15A plug which can be plugged into a 15A outlet on the wall to power the outlets on the strip. This product is approved for use in North America. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-05-05
  • y_2026, m_6, d_12, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_J08B2B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT