text.skipToContent text.skipToNavigation

Rack Mount 120V/15A/6 front 90 degree O/L /lighted switch/6' cord

J60B0B-90 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Six front outlets, 15A, receptacles rotated 90 degrees and spaced to accommodate transformers. 6' (1.8m) cord. Receptacle center-to-center 1 1/2'' (38mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Six front 20A outlets, 6' (1.8m) cord. Receptacle center-to-center 1 1/2'' (38mm).

Specifications

General Info
Color Black
Product Series Rack Mount
Type PIOC
Material Steel
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Lighted Switch
Number of Receptacles 6
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
Standard cULus Recognized: File E66421, Guide XBYS2 XUHT2 VZCA2
UPC Number 786776104189
Dimensions
Product Depth US 2.57 in
Product Length US 19.0 in
Product Width US 1.75 in
Product Weight US 3.0 lb
Receptacle Spacing 1.5 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Cord Length 6 ft
Enclosure Type Steel
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Location Rating Dry
Mounting Type Rack Mounting
NEMA Configuration Code 5-15P, 5-15R
Phase Single
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;