Wiremold ALDS4000 Series Raceway Base
ALDS4000B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 4000 Designer Series Aluminum Raceway from Legrand provides an aesthetically and functionally superior alternative to existing raceway profiles. ALDS4000 Series Raceway includes a variety of innovative features and fittings that save installation time, cost less to specify, and provide 1/3 more wiring capacity than conventional box-style raceway profiles. ALDS4000 Series Raceway is a dual service aluminum raceway, with twin covers and a built-in divider that provides full isolation of services. With its increased capacity and unique downward-facing activation capabilities, ALDS4000 Series Raceway is ideal for any commercial, institutional, or industrial application requiring a high capacity metal raceway.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Series | ALDS4000 Series | ||
| Type | Raceway Base | ||
| Material | Aluminum | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
| UPC Number | 786776083101 |
Dimensions
| Product Depth US | 2.0 in | ||
| Product Height US | 5.5 in | ||
| Product Volume US | 1320.0 cu in | ||
| Product Width US | 120.0 in | ||
| Product Weight US | 0.8 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E4376 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Channels | 2 | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the pre-wired ALDS4000 be field cut? If so, is there a preferred method?
Hello. Yes, the ALDS4000 series raceway can be field cut, but as it is aluminum raceway, it is important to follow these instructions on that process:
Field cutting of aluminum raceway base and cover can be accomplished with the use of a chop saw, using a silicon carbide tipped blade designed for cutting non-ferrous metal. The blade should be the appropriate size for the chop saw and it should be fine toothed. For our pre-wired raceways at the factory, we use a 500mm (20”) blade with 120 teeth (for that size blade, we wouldn’t recommend anything with less than 60 teeth). A good cutting fluid or wax is also required to prevent burning the product and to prevent aluminum weld on the blade.
Thanks!
Date published: 2025-05-05
what colors are available
Hello. The ALDS4000 series is aluminum with a satin anodized finish. Thanks!
Date published: 2025-01-24
preferred method to cut 4000 series wiremold
The best way to cut aluminum raceway (ALDS4000) is to use a chop saw with a 16" diameter carbide blade and 150 teeth. The blade should be well lubricated during the cutting process to ensure the smoothest cut edge.
Thank you
Date published: 2022-04-06
Do you still sell the regular AL 4000 series wiremold. The ALDS 4000 just doesn't work for us here at UConn in the older labs
Hello,
The AL4000 series is still available. It is a special order system which is put together through our Local Legrand reps. If you need help with specifying the AL4000 please reach out to the factory directly at 1-844-957-3783, option 2 for Wiremold, followed by option 3 for our project services team. They will be able to help with part number selection and direct you on how/where to order it.
Date published: 2021-12-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALDS4010B | Wiremold
Innovative aluminum raceway profile with increased wiring capacity.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALDS4015 | Wiremold
Innovative aluminum raceway profile with increased wiring capacity.
