Wiremold ALDS4000 Series Raceway Cover
ALDS4000C
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 4000 Designer Series Aluminum Raceway from Legrand provides an aesthetically and functionally superior alternative to existing raceway profiles. ALDS4000 Series Raceway includes a variety of innovative features and fittings that save installation time, cost less to specify, and provide 1/3 more wiring capacity than conventional box-style raceway profiles. ALDS4000 Series Raceway is a dual service aluminum raceway, with twin covers and a built-in divider that provides full isolation of services. With its increased capacity and unique downward-facing activation capabilities, ALDS4000 Series Raceway is ideal for any commercial, institutional, or industrial application requiring a high capacity metal raceway.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Series | ALDS4000 Series | ||
| Type | Raceway Cover | ||
| Material | Aluminum | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
| UPC Number | 786776083118 |
Dimensions
| Product Depth US | 2.25 in | ||
| Product Height US | 3.0 in | ||
| Product Volume US | 405.0 cu in | ||
| Product Width US | 60.0 in | ||
| Product Weight US | 0.4 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E4376 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALDS4006 | Wiremold
Innovative aluminum raceway profile with increased wiring capacity.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALDS4047C | Wiremold
Innovative aluminum raceway profile with increased wiring capacity.
