text.skipToContent text.skipToNavigation

ALDS4000 Entrance End Fitting

ALDS4010A Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Full capacity End Fitting. Has two 3/4'' and 1'' trade size Kos.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Full capacity End Fitting. Has two 3/4'' and 1'' trade size Kos.

Specifications

General Info
Color Silver
Product Series ALDS4000 Series
Type Fitting
Material Aluminum
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776083132
Dimensions
Product Depth US 1.125 in
Product Length US 5.75 in
Product Weight US 0.16 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;