text.skipToContent text.skipToNavigation

ALDS4000 Single-Channel Duplex Device Plate Fitting

ALDS4047D Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For 15A and 20A duplex receptacles, or 106 style data frames.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For 15A and 20A duplex receptacles, or 106 style data frames.

Specifications

General Info
Color Silver
Product Series ALDS4000 Series
Type Cover Plate
Material Aluminum
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Replaced by Part Number  CALDS4047D
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776083217
Dimensions
Product Length US 6.0 in
Product Weight US 0.45 lb
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;