ALDS4000 Single Channel 1.59 Diameter Device Plate Fitting
ALDS4047F
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For straight blade and locking receptacles. 1.59'' opening.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Series | ALDS4000 Series | ||
| Type | Cover Plate | ||
| Material | Aluminum | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
| UPC Number | 786776083224 |
Dimensions
| Product Length US | 6.0 in | ||
| Product Weight US | 0.44 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALDS4047R | Wiremold
Innovative aluminum raceway profile with increased wiring capacity.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALDS4047MAB | Wiremold
Innovative aluminum raceway profile with increased wiring capacity.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALDS4010A | Wiremold
Innovative aluminum raceway profile with increased wiring capacity.
