News: Legrand Acquires OCL
Lighting manufacturer offering decorative and custom fixtures designed with the latest technology for commercial applications.
Menu
Search
Menu
Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Product Series: 5400
Component Type: Raceway Base & Cover
Technical Information
Material: Nonmetallic
Capacity: Multiple Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Resources
Brochure
Cutsheet
Guide Form Specifications
Sell Sheet
Nonmetallic Raceway Nonmetallic Raceway
PDF (562.16kb)
Online Resources
You Might Like
TracJack Module F Connector F/F, OR-63700006-13
TracJack Module F Connector F/F, Electrical Ivory
OR-63700006-13
Hard Use Spec Grade Receptacle
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Ivory
5362I