5500 Large Capacity Raceway - 5500

Share Print Page

overview

The 5500 Series from Wiremold/Legrand provides wire and cable management for data, voice, video, and power applications. It is ideal for large cable and wire requirements in schools, office buildings, and other institutions.

FEATURES

  • FiberReady 2" [51mm] Fiber Optic radius fittings. The FiberReady fittings snap onto raceway overlapping base and cover to insure an aesthetic installation. Fittings are UL verified for a 2" [51mm] bend radius and exceed the recommendations of TIA/EIA-569. These fittings provide cable protection in both lay-in and pull-through cable installations.
  • Available in three compartments with breakaway dividers or undivided with optional movable dividers. Low-voltage and power wiring can be run in the same raceway. Flexible for future moves and changes.
  • Large cable capacity in a low profile design. Blends aesthetically with any decor.
  • Devices can be mounted in-line, offset or combined. No need to remove dividers or install boxes to mount devices, eliminates unnecessary labor. Up to four separate services can be installed in the same location.
  • Datacomm connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
  • Full series of face plates are available for power, data, voice, and video applications. Industry standard devices and face plates can also be mounted.
  • Made of rugged durable PVC material. Lightweight and easy to cut. Meets UL flammability requirements. UL Listed approved for up to 600 volts. Paintable using latex paint. Easy to clean.
  • Supplied in standard 8-foot lengths. Installs quicker. Fewer joints to cover. Consult factory for custom colors and lengths.
  • Offered in ivory and white finishes. Blends with any decor.

specifications

BUY AMERICAN ACT COMPLIANCE
Buy American Act Status: Buy American Act Compliant

components

Click on the part numbers below for product details.

Divided Raceway Base, 5500BD3 5500BD3 - 5500 Divided Raceway Base
Raceway Cover, 5500C 5500C - 5500 Raceway Cover
Wire Clip, 5500WCA 5500WCA - 5500 Wire Clip Fitting
Cover Clip, 5506 5506 - 5500 Cover Clip Fitting
Base Seam Clip, 5506B 5506B - 5500 Base Seam Clip Fitting
Blank End Fitting, 5510 5510 - 5500 Blank End Fitting
Entrance End Fitting, 5510D 5510D - 5500 Entrance End Fitting
Radiused Full Capacity Flat Elbow, 5511FO 5511FO - 5500 Radiused Full Capacity Flat Elbow Fitting
Backfeed Connector, 5514A 5514A - 5500 Backfeed Connector Fitting
Tee/Take-Off Connector, 5515 5515 - 5500 Tee/Take Off Connector Fitting
Bend Radius Full Capacity Internal Elbow, 5517FO 5517FO - 5500 Bend Radius Full Capacity Internal Elbow Fitting
External Elbow, 5518 5518 - 5500 External Elbow Fitting
Bend Radius Full Capacity External Elbow, 5518FO 5518FO - 5500 Bend Radius Full Capacity External Elbow Fitting
Transition Fitting, 5574 5574 - 5500 Transition Fitting
Device Inline Bracket, 5550 5550 - 5500 Device Inline Bracket Fitting
Offset Mounting Device Bracket, 5550A4 5550A4 - 5500 Offset Mounting Device Bracket Fitting
Transition Fitting, 5574A 5574A - 5500 Transition Fitting
Modular Furniture Adapter, 5507AD 5507AD - 5500 Modular Furniture Adapter Fitting
Blank Faceplate, 5507B 5507B - 5500 Blank Faceplate Fitting
Duplex Receptacle Faceplate, 5507D 5507D - 5500 Duplex Recptacle Faceplate Fitting
Flush Dual RJ Connector Faceplate, 5507FRJ 5507FRJ - 5500 Flush Dual RJ Connector Faceplate Fitting
Rectangular Receptacle Faceplate, 5507R 5507R - 5500 Rectangle Receptacle Faceplate Fitting
Dual RJ11/RJ45 Connector Faceplate, 5507RJ 5507RJ - 5500 Dual RJ11/RJ45 Connector Faceplate Fitting
Rectangular Spacer, 5507S 5507S - 5500 Rectangular Spacer Fitting
Switch Faceplate, 5507SW 5507SW - 5500 Switch Faceplate Fitting
Single Receptacle Faceplate, 5507T1 5507T1 - 5500 Single Receptacle Faceplate Fitting
Single Receptacle Faceplate, 5507T2 5507T2 - 5500 Single Receptacle Faceplate Fitting
Ortronics Faceplate, 5507-4TJ 5507-4TJ - 5500 Ortronics Faceplate Fitting
Ortronics Faceplate, 5507-6TJ 5507-6TJ - 5500 Ortronics Faceplate Fitting
Extron MAAP Faceplate, 5507MAAP 5507MAAP - 5500 Extron MAAP Faceplate Fitting
Extron AAP Faceplate, 5507AAP 5507AAP - 5500 Extron AAP Faceplate Fitting
End Plate, S2-EPL S2-EPL - 5500 End Plate Fitting
You May Also Need
Hard Use Spec Grade Receptacle
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Ivory
Pass & Seymour

Part Number: 5362I
Hard Use Spec Grade Duplex Receptacle Back & Side Wire 20amp 125volt Ivory

Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, White
Pass & Seymour

Part Number: 5362W
Hard Use Spec Grade Duplex Receptacle Back & Side Wire 20amp 125volt White

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!