For mounting Ortronics datacom inserts. Accepts four TracJack devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Series | 5500 Series | ||
| Type | Raceway Device Plate | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
| UPC Number | 786776137439 |
Dimensions
| Product Length US | 6.5 in | ||
| Product Width US | 0.75 in | ||
| Product Weight US | 0.07 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E90377 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cutout | 4 Data | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
BIM Models
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2407-2TJFW | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2407-3TJFW | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4089 | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507AAP | Wiremold
All-in-one cable management for data, voice, A/V, and power applications
