Wiremold 5500 Series Duplex Recptacle Faceplate Fitting, Ivory
5507D
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 5500 Series raceway from Legrand provides wire and cable management for data, voice, video, and power applications. It has three equal compartments for use for separate services in one raceway. Breakaway dividers enable different compartment configurations. It is ideal for large cable and wire requirements in schools, office buildings, and other institutions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Series | 5500 Series | ||
| Type | Raceway Device Plate | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Surface Nonmetallic Raceway Fitting: File E90377 Guide RJYT/RJYT7 | ||
| UPC Number | 786776036893 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 1.88 in | ||
| Product Volume US | 2.0 cu in | ||
| Product Width US | 4.25 in | ||
| Product Weight US | 0.032 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E90377 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cutout | Duplex Receptacle | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No |
Resources
Cutsheet
Installation Instructions
BIM Models
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507-4TJ | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2407-2TJFW | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2407-3TJFW | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4089 | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507AAP | Wiremold
All-in-one cable management for data, voice, A/V, and power applications
