5500 Dual RJ11/RJ45 Connector Faceplate Fitting
5507RJ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For mounting one or two keystone device modules. Has one opening and one KO.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Series | 5500 Series | ||
| Type | Raceway Device Plate | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
| UPC Number | 786776036916 |
Dimensions
| Product Length US | 4.224 in | ||
| Product Width US | 1.875 in | ||
| Product Weight US | 0.045 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E90377 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cutout | 2 Cable | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
BIM Models
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What jacks fit this plate?
Hello Brandon,
5507RJ is made to accept keystone jacks from most manufacturer's. If you'd like to confirm whether a specific manufacturers jack will fit this plate please call us direct. We can be reached at 1-844-957-3783.
Thank you,
Date published: 2023-07-07
This product is compatible with the internal communication plate (RFBA6A)?
Hello,
The 5507 faceplates are not compatible with the RFBA6A. However, the RFBA6A includes adapters for four data ports.
Thank you,
Date published: 2023-01-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
