Wiremold 2300 Series Divided Raceway Base and Cover, Ivory
2300BACD
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold 2300 Series Raceway is a low-profile, two-piece dual channel raceway with durable, textured PVC ivory finish. Available in 5' (1.52m) lengths. Packed 50' (1.5sm) per carton. Supplied with wide adhesive tape along its entire length.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Series | 2300 Series | ||
| Type | Raceway Base, Raceway Cover | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7 | ||
| UPC Number | 786776524581 |
Dimensions
| Product Depth US | 0.63 in | ||
| Product Height US | 0.687 in | ||
| Product Volume US | 85.05 cu in | ||
| Product Length US | 2.25 in | ||
| Product Width US | 60.0 in | ||
| Product Weight US | 0.29 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E90378 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Channels | 2 |
Resources
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
