Wiremold® 1500, 2600 Steel Pancake Overfloor Raceway

1500/2600

Ideal for open space wiring of workstations and desk areas in high traffic sites. Steel Pancake raceway mounts directly to the floor and provides safe load bearing strength for normal office use. Both raceways offer a full complement of fittings and device boxes for power and communication wiring. Steel Pancake raceway comes unpainted with a paintable galvanized finish.

features & benefits

  • Installs in open space areas. Brings power or telephone and signal wiring to away-from-wall locations.
  • Flat profile. Unobtrusive, low-profile appearance.
  • Galvanized steel. Assures durability.
  • 2600 Series withstands approximately 150 lbs./sq in. Provides safe load bearing strength for normal office traffic.
  • 1500 Series withstands approximately 200 lbs./sq in. Provides safe load strength for normal office traffic.
  • Full line of fittings. Provides a complete and safe installation.
  • Unpainted. Paintable to match decor.
  • UL Listed and CSA certified. File E4376 Guide RJBT fittings. File 41751 Guide RJPR. CSA File 350.
  • UL5. Raceway is compliant with UL5 specifications.

specifications

General Info

  • Product Series: 1500, 2600
  • Component Type: Raceway Base & Cover




Technical Information

  • Material: Steel
  • Capacity: Single-Channel

Buy American Act Compliance

  • Country of Origin: UNITED STATES OF AMERICA
  • Buy American Act Status: Buy American Act Compliant
  

components

1500-10

1500 Series Overfloor Raceway Base & Cover

656

1500/2600 Series Overfloor Raceway Cover Removal Tool

1500WC

1500 Series Overfloor Raceway Wire Clip

1502

1500 Series Overfloor Raceway Fiber Bushing

1504

1500 Series Overfloor Raceway Strap

1511

1500 Series Overfloor Raceway 90 Degree Flat Elbow

1517

1500 Series Overfloor Raceway Internal Elbow

V1517B

1500 Series Overfloor Raceway Adapter Fitting

1518

1500 Series Overfloor Raceway External Elbow

1528

1500 Series Overfloor Raceway Utility Box

1542D

1500 Series Overfloor Raceway Junction Box

1543GL

1500/2600 Series Overfloor Raceway Grounding Duplex Receptacle 15A-125V NEMA 5-15R & Cover

1546A

1500/2600 Series Overfloor Raceway Single Receptacle Box

1546B

1500/2600 Series Overfloor Raceway Duplex Receptacle Box

1546T

1500/2600 Series Overfloor Raceway Telephone Outlet Box

1585

1500 Series Overfloor Raceway Combination Connector

2600-10

2600 Series Overfloor Raceway Base & Cover

2600WC

2600 Series Overfloor Raceway Wire Clip

2602

2600 Series Overfloor Raceway Fiber Bushing

2611

2600 Series Overfloor Raceway 90 Degree Flat Elbow

2642D

2600 Series Overfloor Raceway Junction Box

2686FO

2400 Transition Feed Fitting

 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!