text.skipToContent text.skipToNavigation

OFR Series Large Vista Transition

OFR89-VFL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For connection OFR Series Raceway to Vista Architectural Columns.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For connection OFR Series Raceway to Vista Architectural Columns.

Specifications

General Info
Color Black
Product Series OFR Series
Type Accessories
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Floor
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cETLus Listed
UPC Number 786776180138
Dimensions
Product Weight US 2.22 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;