V24GB306 Steel Plugmold® Multioutlet Strip
V24GB306
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
3' Steel Plugmold Multioutlet Strip with 6 single receptacles spaced 6''
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Steel Raceway. Provides superior strength for any dry location installation with greater wire capacity than V2000.
- Ivory ScuffCoat finish. Durable scratch resistant finish.
- Removable cover. Allows easy access to wiring for changes or additions.
- Full range of fittings. Provides a complete wiring solution.
- Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
- Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 20A, 120V receptacles. Ideal for short runs requiring additional outlets in electrically busy areas.
- Single or alternating circuit. Meets virtually any circuit requirement.
- Choice of receptacle spacing. Center spacing between receptacles of 6'', 12'' and 18''.
- Simplex receptacle. More spacing options available.
- Duplex receptacle. Aesthetically pleasing, functional 20A duplex for the 24S (2400) Series.
- Customization available. All products can be modified to accommodate virtually any application.
- This product meets the material restrictions of RoHS.
Specifications
General Info
| Color | Ivory | ||
| Product Series | 2400 Series | ||
| Type | Plugmold | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installed Devices | Single Receptacle | ||
| Number of Receptacles | 6 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover& Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC. | ||
| UPC Number | 786776085402 |
Dimensions
| Product Depth US | 0.9 in | ||
| Product Height US | 0.9 in | ||
| Product Length US | 36.0 in | ||
| Product Width US | 1.9 in | ||
| Product Weight US | 3.15 lb | ||
| Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Wiring Configuration | Single Circuit | ||
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | Yes | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-20R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Hard-Wired |
Resources
Installation Instructions
Brochure
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
If I were to split a 3ft plugmold into 3 sections, what other pieces will I need to buy?
Hello. Each section of Plugmold will need a way to bring wires in, either through the back or using an Entrance End Fitting, part number V2010A2, as well as Blank End Fittings, part number V2010B, for any open ends. Thanks!
Date published: 2025-11-23
If I only need 3 receptacles or possibly even 2 receptacles, can one be used to make 3 separate or 2 separate? Or do you have a better option?
Hello,
Our shortest Plugmold length is 3ft which can be field cut to a shorter length. Other available lengths include 5ft and 6ft and any hardwired Plugmold can be used to make multiple shorter sections.
Date published: 2025-02-17
Does the 24GB306 comes in white?
Hello,
V24GB306 is available in ivory. White is considered a custom option.
Thank you
Date published: 2024-03-28
Is this available in 20 amp? Are any plug mounts Legrand makes 20amp? Thanks
Hello. The V24GB306 Plugmold does include 20 Amp receptacles. Thanks!
Date published: 2024-01-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1043S | Wiremold
Highly flexible duct system to meet varying project demands.

