ALA4800 Large Aluminum Prewired Raceway - ALA4800-PW

Share Print Page

overview

The Wiremold ALA4800 Aluminum Raceway System meets the demands of commercial spaces, providing a handsome and effective method of consolidating power and communications cabling. In laboratories, healthcare facilities and upscale office locations, the two channel, two cover aluminum raceway directs power and communication cabling services where required and provides access to one channel at a time.

FEATURES

  • Common Covers. Shares cover plates with the ALA3800 Series.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
  • FiberReady 2" bend radius inserts. Provides a 2" [51mm] bend radius for Fiber Optic / UTP installations.
  • Satin anodized finish. Has an aesthetically pleasing appearance that resists rust, corrosion and fading.
  • Dual channel and dual cover. Allows access to one service at a time.
  • Removable cover and precut device plates. Provides easy access to wiring and maximum flexibility for adding or relocating outlets and circuits.
  • Broad range of standard fittings. Accommodates many site situations from internal and external elbows to flat tees.
  • Accommodates standard electrical wiring devices. Accommodates most installations including single outlets, duplex outlets, NEMA-Locking outlets, GFCI outlets, and Sentrex ® surge protected outlets.
  • Available prewired. Manufactured to specified job site lengths, raceway comes ready to install (includes installation details). Jobs can be packaged by room, area, floor, or building and shipped per your job site requirements.
  • Electrical device identification for prewired raceway. Eliminates guesswork or time-consuming tracing of circuits and speeds additions and renovations.
  • Custom prewired options available. Dry powder coat paint, custom device openings.
  • UL and cUL Listed multioutlet assemblies. File E68073 Guide PVGT. Fittings: File E121188 Guide RJPR. Meets Article 380 of NEC and meets Section 12-3032 of CEC.
  • UL and cUL Listed component raceway. File E73943 Guide RJBT. Fittings: File E74243, Guide RJPR. Meets Article 386 of NEC and meets Section 12-1600 of CEC.
  • UL5 and ADA compliant. Raceway and fittings meet UL5 specifications and can be installed in conformance with ADA requirements.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
You May Also Need
TracJack Module, yellow, Phono/RCA to 110, OR-63700047
TracJack Module, yellow, Phono/RCA to 110, Fog White
Ortronics

Part Number: OR-63700047

TracJack Module provides a single RCA Phono jack (yellow) with 110 termination. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate

RCA F/F (blue insulator), OR-63700085-99
RCA F/F (blue insulator), 180 degree exit, Wiremold Ivory
Ortronics

Part Number: OR-63700085-99

TracJack Module provides a single RCA Phono feedthrough jack with green insulator. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!