text.skipToContent text.skipToNavigation

Wiremold 4000 Series Raceway Base, Gray

G4000B-10 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.

Specifications

General Info
Product Line Wiremold
Color Gray
UPC Number 786776080315
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
Type Raceway
Dimensions
Product Width US 120.0 in
Product Weight US 76.4 lb
Product Volume US 929.1 cu in
Product Depth US 1.63 in
Product Height US 4.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are the options/requirements for faceplates installed horizontally in #4000? A standard faceplate is 2-3/4" and hangs off the edge of the raceway (which is 4-3/4"), leaving a possibility for clothing snags and personal injury. Is there 5-1/2" racewy?

Asked by: Curt
Hi, The link below will bring you to the page for this series. On that page there is a cutsheet that can be downloaded which shows the options available for that raceway as far as receptacle covers that would not need standard faceplates over them. They begin on page 5. https://www.legrand.us/wire-and-cable-management/raceway-and-cord-covers/steel/wiremold-4000-series-raceway-base-gray/p/g4000b-10?text=g4000b-10 Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-02-05

is the wiremold 4000 grey paint finish powder coated, baked enamel, or spray applied Alkyld Enamel? is the finish resistant to H2O2 vapor decontamination?

Asked by: m clearwood
Hi, It is a baked enamel finish. It is not resistant to H2O2 vapor decontamination. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-12-08

Do the pre-wired raceways have dedicated neutrals and isolated ground? Basically, (4) Neutrals, (4) Hot, (1) Isolated ground, (1) Normal ground

Asked by: Smitha
Hi, Please call in to speak with our project services team about your application. 844-957-3783 and listen for the prompts for Wiremold and Project Services. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-11-22

The 4000 series comes in ivory or gray, but can they be ordered in black?

Asked by: Paulo
Hello Paulo, Ivory or gray are standard colors. Black is considered a custom option. Ivory or gray can also be painted using oil based paint. Prior to painting, lightly sand the surface using 180-grit sandpaper. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-11-21

What is the color code for the White 4000 series

Asked by: Richard
Richard, White is not a standard color option for the 4000 series. It comes in Ivory or Gray. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-07

what's wire fill of wiremold g4000.

Asked by: Ruben
Please use the link below to download the cutsheet. The capacity charts are on page 11. https://legrand.webdamdb.com/directdownload.php?ti=55653934&tok=JWashlAV6lc22NlK1gUXtgRR Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-10-06

Can this product be used in Canada? Is it ULC or CSA approved?

Asked by: Armand
Yes, the 4000 series raceway is cULus listed for use in Canada and the US. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-09-05

Can you please advise the paint spec on G4000B? Our production process often leaves scratched on the surface so we need to touch up the finish.

Asked by: Anonymous
Hello, The G4000B is ANSI 61 gray. We offer touch up spray paint, the part number is GWE-S. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-08-23
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_14
  • loc_en_US, sid_G4000B-10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT