4047 Four-Gang Cover With Two Duplex and Two Modular Furniture Openings
G4047-2WWFF
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Includes two Pass and Seymour 20A Duplex Receptacles with 12'' wire leads installed on bracket. Two combination twistouts accept either modular furniture adapters or Keystone RJ45s. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes two Pass and Seymour 20A Duplex Receptacles with 12'' wire leads installed on bracket. Two combination twistouts accept either modular furniture adapters or Keystone RJ45s.
- NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
Specifications
General Info
| Color | Gray | ||
| Product Series | 4000 Series, 4047 Series, 6000 Series | ||
| Type | Cover Plate | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
| UPC Number | 786776049176 |
Dimensions
| Product Weight US | 0.958 lb |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 4 | ||
| Voltage | 600.0 V |
Resources
Cutsheet
Brochure
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5862RED | Pass and Seymour
Heavy-Duty Spec Grade Receptacles, Back and Side Wire, 20A, 250V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SS703 | Pass and Seymour
Power Outlet Receptacle Openings, 2-Gang, 302/304 Stainless Steel
$15.60
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS371530W | Pass and Seymour
Extra Heavy-Duty Spec. Grade 347VAC Toggle Switch Back and Side Wire
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
40300546-88 | Ortronics
Ortronics Single Gang Plastic Faceplate accepts front-loading TracJack modules and includes two snap-in label fields
