Menu
Search
Menu
Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Product Series: DS4000
Component Type: Raceway Base & Cover
Technical Information
Material: Steel
Capacity: Multiple Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
Resources
BIM Models
DS4000 Series
ZIP (15.53mb)
Brochure
Metal Raceway
PDF (1.57mb)
Guide Form Specifications
Supporting Document
You Might Like
Keystone Recessed F-conn 75 Ohm Fog White
OR-KSFCNR
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Ivory
5362I