text.skipToContent text.skipToNavigation

DS4000 Touch-Up Paint Pen

DVWE-P Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Used for touching up small areas. Contains 0.3 oz. of paint.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used for touching up small areas. Contains 0.3 oz. of paint.

Specifications

General Info
Color Ivory
Product Series DS4000 Series
Type Accessories
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776150315
Dimensions
Product Weight US 0.0625 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can Wiremold 4000 be painted with regular water based paint? If not, is it because the paint compromises the integrity of components being properly bonded to base, ie cover to base?

Asked by: Gerry
Hello Gerry, Thank you for your inquiry. To paint 4000 steel raceway we recommend sanding the surface lightly with 180-grit fine sandpaper. Next, wipe the raceway clean and apply primer on the surface. Lastly, paint the raceway using only oil based enamel paint which will adhere the best. Feel free to call us direct with any additional questions or feedback. We can be reached at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for Technical Support. Thank you for your interest in Legrand products!
Answered by: Wiremold Tech Support
Date published: 2021-08-09
  • y_2026, m_6, d_10, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DVWE-P, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT

Recently Viewed