text.skipToContent text.skipToNavigation

2400 Radiused Flat Elbow Fitting

2411FO-FW Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

90 degree flat corner elbow provides 2'' (51mm) cable bend radius for fiber optic and UTP/STP cable installations. Ideal for lay-in or pull-through installations. Couplings included.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 90 degree flat corner elbow provides 2'' (51mm) cable bend radius for fiber optic and UTP/STP cable installations. Ideal for lay-in or pull-through installations. Couplings included.

Specifications

General Info
Color Fog White
Product Series 2400 Series
Type Fitting
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: FileE4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776132304
Dimensions
Product Weight US 1.1 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;