text.skipToContent text.skipToNavigation

2400 Extra Deep Device Box Fitting

2444-FW Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One-gang device box with extra depth to allow installation of cabling that requires greater bend radius and storage. Cover has one twistout for 2400 Series Raceway on each side and one twistout for 500 and 700 Series Raceway on the top and bottom. Accepts industry standard faceplates for electrical and communication devices. NOTE: Accepts NEMA single-gang standard faceplates. Certified to Canadian Safety Standards for sale in Canada. When ordering this product for Canada, add ''C'' to the beginning of the part number to denote Canadian versions, i.e. ''CV2444'' or ''C2444-FW''.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-gang device box with extra depth to allow installation of cabling that requires greater bend radius and storage.
  • Cover has one twistout for 2400 Series Raceway on each side and one twistout for 500 and 700 Series Raceway on the top and bottom.
  • Accepts industry standard faceplates for electrical and communication devices. NOTE: Accepts NEMA single-gang standard faceplates.
  • Certified to Canadian Safety Standards for sale in Canada. When ordering this product for Canada, add ''C'' to the beginning of the part number to denote Canadian versions, i.e. ''CV2444'' or ''C2444-FW''.

Specifications

General Info
Color Fog White
Product Series 2400 Series
Type Raceway Device Box
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Replaced by Part Number  C2444-FW
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: FileE4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776132434
Dimensions
Product Height US 2.75 in
Product Length US 4.625 in
Product Width US 2.875 in
Product Weight US 0.8 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;