text.skipToContent text.skipToNavigation

500, 700 Laser Level and Cutting Guide

5700CG Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The new Wiremold Metal Raceway Laser Level Cutting Guide simplifies and streamlines the process of making accurate cuts in 500 and 700 Series Raceway during installation. The Laser Level provides perfect visual alignment for runs of metal raceway. The included Cutting Guide attaches to a step ladder, and provides a level cutting channel, to insure that raceway cuts are smooth and precise. Speed up your raceway installation projects and get off the job faster with the new Metal Raceway Laser Level Cutting Guide.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Perfect Alignment. Special base fitting on Laser Level attaches to outlet box base and raceway fittings to insure perfect alignment of raceway during installation.
  • Cutting Guide attaches to step ladders. Cutting Guide included with Laser Level attaches to step ladder to provide alignment control when making raceway cuts.
  • Channel in Cutting Guide insures accurate cuts. Channel holds raceway securely and provides stability to insure accurate raceway cuts.

Specifications

General Info
Product Line Wiremold
UPC Number 786776171532
Country Of Origin China
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
Type Raceway
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;