500/700 Two-Gang Deep Switch and Receptacle Box Fitting
5744S-2WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed especially for use in the installation of signal system and alarm wiring. Base has 1/2'' trade size KOs. Larger gang boxes available by special order. Two-gang: 4 3/4'' L x 4 3/4'' W (121mm x 121mm). Accepts NEMA double-gang standard faceplates. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed especially for use in the installation of signal system and alarm wiring.
- Base has 1/2'' trade size KOs
- Larger gang boxes available by special order
- Two-gang: 4 3/4'' L x 4 3/4'' W (121mm x 121mm)
- Accepts NEMA double-gang standard faceplates
- When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions
- When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions
Specifications
General Info
| Color | White | ||
| Product Series | 500 Series, 700 Series | ||
| Type | Raceway Device Box | ||
| Material | Steel | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
| UPC Number | 786776562941 |
Dimensions
| Product Depth US | 2.25 in | ||
| Product Length US | 4.75 in | ||
| Product Width US | 4.75 in | ||
| Product Weight US | 0.96 lb | ||
| Knockout Size | 1 in, 1/2 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 2 | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are the 1/2 trade knock outs on all four sides
Hi,
The 1/2" knockout is only on the base plate of this part. The knock outs/twist outs on the sides of this are for the 500 or 700 series raceway only.
Thanks,
Date published: 2024-03-28
On 2 gang outlet non metal box can I cutout the base to so opening to match opening for two single pole switches.
Hi Robert,
The base is not intended to be modified. If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.
Thanks,
Date published: 2023-09-22
Is there a divider for these boxes?
Hi Mark,
This box is specifically designed for use as single service. The raceway it is compatible with is our 500 and 700 series which are single service so no divider is available. There are no standalone surface mount boxes with a divider. The only ones that offer a divider are for use with our divided raceways.
Date published: 2022-07-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WIUCED10DCL | Pass and Seymour
Single-Gang Deep Extra Heavy-Duty While-In-Use Cover
