text.skipToContent text.skipToNavigation

500/700 Extra Deep Alarm Device Box Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For surface mounting of alarm devices and safety signals designed to fit into 4'' (102mm) square back boxes. Available in red and ivory finishes. Cover is 2 3/4'' (70mm) deep and has three twistouts for raceways on each side. Base has 1/2'' and 1'' concentric and single-gang box KOs. Accepts NEMA double-gang standard faceplates.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For surface mounting of alarm devices and safety signals designed to fit into 4'' (102mm) square back boxes.
  • Available in red and ivory finishes.
  • Cover is 2 3/4'' (70mm) deep and has three twistouts for raceways on each side. Base has 1/2'' and 1'' concentric and single-gang box KOs. Accepts NEMA double-gang standard faceplates.

Specifications

General Info
Color Red
Product Series 500 Series, 700 Series
Type Raceway Device Box
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776039733
Dimensions
Product Depth US 2.75 in
Product Length US 4.688 in
Product Width US 4.688 in
Product Weight US 1.02 lb
Knockout Size 1 in, 1/2 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;