text.skipToContent text.skipToNavigation

500/700 Adjustable Offset Connector Fitting

5786WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Eliminates need to offset raceway when connecting to surface type panel boxes. Adjustment from surface to center of bushings is 5/8'' (15.9mm) minimum to 1 3/8'' (35mm) maximum. When used as adjustable offset connector, break out metal between the two holes. When used with 700 Series Raceway, break out crescent twistout in cover. 1/2'' trade size chase nipple and HICknut furnished.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Eliminates need to offset raceway when connecting to surface type panel boxes. Adjustment from surface to center of bushings is 5/8'' (15.9mm) minimum to 1 3/8'' (35mm) maximum.
  • When used as adjustable offset connector, break out metal between the two holes. When used with 700 Series Raceway, break out crescent twistout in cover. 1/2'' trade size chase nipple and HICknut furnished.

Specifications

General Info
Color White
Product Series 500 Series, 700 Series
Type Fitting
Material Steel
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776563054
Dimensions
Product Height US 2.375 in
Product Length US 2.25 in
Product Width US 1.375 in
Product Weight US 0.3 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;