500 Mounting Strap (One- or Two-Hole) Fitting
V504
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Converts to one-hole by breaking off at score. Lanced tab holds strap in place while fastening to surface. NOTE: Use #8 panhead screws.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Series | 500 Series | ||
| Type | Mounting Strap | ||
| Material | Steel | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
| UPC Number | 786776189520 |
Dimensions
| Product Length US | 1.875 in | ||
| Product Width US | 0.25 in | ||
| Product Weight US | 0.01 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E41751 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
screw hole diameter on a 500 wiremold strap?
Hello,
Mounting strap holes are designed for #8 flat head screws.
Mounting straps should be spaced every 32" intervals.
Date published: 2025-03-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
800WC | Wiremold
Secure, low profile raceway for a variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SB23BZ | Pass and Seymour
Blank Plate, 2 Gang Brushed Bronze
