text.skipToContent text.skipToNavigation

500 Mounting Strap (One- or Two-Hole) Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Converts to one-hole by breaking off at score. Lanced tab holds strap in place while fastening to surface. NOTE: Use #8 panhead screws.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Converts to one-hole by breaking off at score. Lanced tab holds strap in place while fastening to surface. NOTE: Use #8 panhead screws.

Specifications

General Info
Color Ivory
Product Series 500 Series
Type Mounting Strap
Material Steel
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776189520
Dimensions
Product Length US 1.875 in
Product Width US 0.25 in
Product Weight US 0.01 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

screw hole diameter on a 500 wiremold strap?

Asked by: Carl
Hello, Mounting strap holes are designed for #8 flat head screws. Mounting straps should be spaced every 32" intervals.
Answered by: Wiremold Tech Support
Date published: 2025-03-13
  • y_2026, m_6, d_14, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_V504, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT