text.skipToContent text.skipToNavigation

863DPCOM Series Dual Service Floor Box Kit

863DPCOM Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Includes round PVC floor box, one 15A, 125V tamper-resistant duplex receptacle, one coax F connector, one RJ45 Category 5e connector, and brass duplex opening cover plate with two flip lids.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes round PVC floor box, one 15A, 125V tamper-resistant duplex receptacle, one coax F connector, one RJ45 Category 5e connector, and brass duplex opening cover plate with two flip lids.

Specifications

General Info
Type Floor Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin China
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC.
Cover Material Brass
Cover Style Surface
UPC Number 786564054771
Dimensions
Product Depth US 5.75 in
Product Height US 4.0 in
Product Width US 5.75 in
Product Weight US 2.19 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Box Capacity 2 Gangs
Service Capacity Dual
Floor Type Concrete, Wood
Depth Behind Device Plates 3.5 in
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

customer installed and it works great but they want it relocated. do you have a blank cover and bracket to cover the hole? please advise and if so provide part numbers or a spec sheet. thanks

Asked by: darrell macdonald
Unfortunately, we do not offer a blank cover and bracket to cover the hole in the floor.
Answered by: Wiremold Tech Support
Date published: 2023-08-09

Is this product ADA compliant? Assuming good for high traffic areas for an open office.

Asked by: Zeus
Hello Zeus, Yes, the covers for this box are considered ADA compliant. This box can be installed in wood or raised floor construction. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-06-15

Can a Walker 863DPCOM floor box cover be used in a Wiremold/Legrand 881 Rachet pro PVC floor box?

Asked by: Sean
Hello Sean, The 863DPCOM floor box cover cannot be used on an 881 floor box. The 897CTC** cover (** for finish/color) with power and two ports can be used instead. Thank you-
Answered by: Wiremold Tech Support
Date published: 2023-05-09

I have a customer with a P & S floor box with a brown plastic cover. It probably 25 years old. Is there a full assembly or plastic replacement cover that meets that description?

Asked by: brent
Hi Brent, Not sure just based off that description. You can send pictures to technical.support@legrand.us of what is currently installed with any additional info/measurements so we can try to identify it for you. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-05-08

What replacement covers do you offer for this product?

Asked by: Jody
Hi Jody, Unfortunately, there are no replacement cover options for the 863DPCOM boxes. They are sold as complete assemblies and a new box/cover combination would be needed for replacement parts.
Answered by: Wiremold Tech Support
Date published: 2022-12-08

I need power, and also HDMI and ethernet. I don't need coax. Can an HDMI connector be installed instead of the coax?

Asked by: Richard
Hello, Yes, the connectors can be replaced with standard keystones including HDMI. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-11-08

Does this cover replace the water p/n 1016 brass cover

Asked by: Brian
Hi Brian, The 863DPCOM series is a complete assembly with box and cover combined. It is not a replacement for the cover you have existing. In order to accurately ID the cover you have will need to see if you can email us a picture. The 1016 number is a casting number and not an actual part number. If you can send us a picture to technical.support@legrand.us we will be able to advise the actual part number and help with replacements.
Answered by: Wiremold Tech Support
Date published: 2021-10-18

Can this box have (2) RJ45 instead of the (1) Coax and (1) RJ45?

Asked by: jride00
The 863DPCOM is provided with one RJ45 and one coax connector. The coax connector can be replaced by another RJ45 jack (not included). The RJ45 must be a standard keystone type, for example Legrand p/n WP3460WH (link below). https://www.legrand.us/audiovisual/data-connectivity/keystone-inserts/cat-6-rj45-keystone-connector/p/wp3460wh
Answered by: Wiremold Tech Support
Date published: 2021-07-14
  • y_2025, m_7, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_863DPCOM, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT