CabinetMate Plug-In Outlet Center Unit / 120V/20A / 48" long / 10 O/L / 15' cord / Computer Grade Surge
4810BDS20R
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ten 20A outlets with t-slots. 15' (4.6m) cord. Length 48"" (1.2m). Computer grade surge protection, 20 Amps.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black, Gray | ||
| Product Series | CabinetMate | ||
| Type | PIOC | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | Surge Protection | ||
| Number of Receptacles | 10 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
| UPC Number | 786776052688 |
Dimensions
| Product Height US | 1.13 in | ||
| Product Length US | 1.5 in | ||
| Product Width US | 48.0 in | ||
| Product Weight US | 5.22 lb | ||
| Receptacle Spacing | 4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E66421 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Class | 75 | ||
| Connection | Cord-ended | ||
| Cord Length | 15 ft | ||
| Mounting | Yes | ||
| Mounting Type | Spring Clip | ||
| NEMA Configuration Code | 5-20P, 5-20R | ||
| Phase | Single Stage | ||
| Response Time | <1 ns | ||
| Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
| Type of Indicators | Light | ||
| Voltage | 120.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this power strip work with 208V?
Hi,
This has 15A outlets 120V so they would not work with a 208V plug.
Thanks,
Date published: 2024-12-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7712BDS20R | Wiremold
Advanced protection for critical electronic and communications equipment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7011BDS20R | Wiremold
Advanced protection for critical electronic and communications equipment.
