CabinetMate Plug-In Outlet Center Unit / 120V/20A / 70" long / 11 O/L / 15' cord / Computer Grade Surge
7011BDS20R
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Eleven outlets with t-slots. 15' (4.6m) cord. Length 70"" (1.8m). Computer grade surge protection, 20 Amps.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776052701 | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
Type | PIOC |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Phase | Single Stage | ||
Frequency Rating | +35dB Hz | ||
Connection | Cord-ended | ||
Class | 75 | ||
Amperage | 20 A | ||
Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
Response Time | <1 ns | ||
Mounting Type | Spring Clip | ||
Mounting | Yes | ||
Type of Indicators | Light | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1