CabinetMate Plug-In Outlet Center Unit / 120V/15A / 77" long / 12 O/L / 6' cord / Computer Grade Surge
7712BCS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Twelve outlets. 6' (1.8m) cord. Length 77"" (2m). 15A resettable circuit breaker. Computer grade surge protection, 15 Amps.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black, Gray | ||
| Type | PIOC | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
| UPC Number | 786776118025 |
Dimensions
| Product Height US | 1.19 in | ||
| Product Length US | 1.5 in | ||
| Product Width US | 77.0 in | ||
| Product Weight US | 4.96 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E66421 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Class | 75 | ||
| Connection | Cord-ended | ||
| Cord Length | 6 ft | ||
| Mounting | Yes | ||
| Mounting Type | Spring Clip | ||
| Phase | Single Stage | ||
| Response Time | <1 ns | ||
| Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
| Type of Indicators | Light | ||
| Voltage | 600.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507T1 | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7011BCS | Wiremold
Advanced protection for critical electronic and communications equipment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2400WC | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2400C-FW | Wiremold
Low profule raceway designed for communication or power applications,
