Plug-In Outlet Center Unit / Rack Mount 120V/15A/6 rear O/L /lighted switch/6' cord/Premium Grade Surge
R5S
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Six rear outlets, lighted switch, 15A. 6' (1.8m) cord. Sentrex high performance surge protection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Series | Sentrex | ||
| Type | PIOC | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | Surge Protection | ||
| Number of Receptacles | 6 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Recognized: File E66421: Guide XBYS2, XUHT2, VZCA10 | ||
| UPC Number | 786776100815 |
Dimensions
| Product Height US | 2.57 in | ||
| Product Length US | 1.75 in | ||
| Product Width US | 19.0 in | ||
| Product Weight US | 3.5 lb | ||
| Receptacle Spacing | 1.5 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Class | 75 | ||
| Connection | Cord-ended | ||
| Cord Length | 6 ft | ||
| Mounting | Yes | ||
| Mounting Type | Rack Mounting | ||
| NEMA Configuration Code | 5-15P, 5-15R | ||
| Phase | Three Stage | ||
| Response Time | <1 ns | ||
| Short Circuit Rating | 56000 Amps [32000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
| Type of Indicators | Light | ||
| Voltage | 120.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the mounting hole locations? What are the overall dimensions?
Mounting hole locations measure 18.31" center to center and overall product length (including mounting ears is 19".
For complete dimensional information for this item please reference the attached drawing.
Date published: 2021-02-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
