ZoneDefender Pro Series Panel Protection Devices - ZD

Share Print Page

overview

Wiremold Sentrex ZoneDefender PRO ZPA and ZPB Series Surge Protective Devices are compact, full-featured, heavy-duty surge protective devices that will protect sensitive electronic equipment from external or internal transient activity. All units come standard with EMI/RFI filtering, remote indication contacts and audible alarm and meet UL1449 Third Edition requirements. The feature-rich ZoneDefender PRO Series is ideally suited for any application where high quality non-modular protection is desired.

FEATURES
  • Up to 160kA maximum surge current protection per phase.
  • Standard EMI/RFI noise filter. Noise attenuation –75dB maximum 100 kHz to 100 MHz.
  • Easy installation. Enclosure can be easily drilled or punched for conduit/cable access and positioned to the electrical panel at the discretion of the installer.
  • Standard Remote diagnostic connection. Using NO/NC dry contacts via on-board relay. Remote monitoring device sold separately.
  • Type 2 Surge Protective Device (SPD). Nominal discharge current rating of 10kA.
  • Built-in audible alarm.
  • All-mode protection is standard on all units.
  • Short circuit rating 200k AIC.
  • NEMA 1, 2, 12, 13 rated, metal enclosure.
  • Short circuit and thermal fusing.
  • Visual indication of protection status.
  • Ten-year product warranty.
  • UL1449 Third Edition Listed.
  • cULus

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant